>
Click here to read the full article
Compressor Technologies
Of all the possible types, two compressor technologies have conquered the heat pump market for domestic and commercial use, namely fully hermetic reciprocating and scroll compressors. This fully hermetic construction, which dispenses entirely with the screw joints that would otherwise permit access to the interior of the compressor, is vital to avoid leaks and therefore an essential contribution to environmental protection. Reciprocating compressors are the classic solution and are particularly robust. Scroll compressors are a more modern variant that is increasingly being used. Where reciprocating compressors use one or more reciprocating pistons to draw in refrigerant via a suction valve, compress it and return it to the heat pump circuit via a pressure valve, in a scroll compressor this function is carried out by the scroll set. The two scroll spirals orbit one within the other to compress the refrigerant. Unlike reciprocating compressors, standard scroll compressors have no valve system, there is only a check valve on the pressurized gas outlet in the center of the scroll set. This check valve prevents the orbiting scroll half from permanently rotating backwards because of the pressure difference, thereby minimizing unpleasant noise and preventing the refrigerant from condensing inside the scroll set.
 |
HHP heat pump scroll compressor with additional valve system |
Extending the Field of Application
One good way of achieving this is liquid injection in the compressor. The Danfoss PSH series for heat pump manufacturers already incorporates such an electronic solution. The controller board is located on the compressor terminal board, the hot gas temperature sensor is directly on the discharge connector and the electronic injection system is attached to the compressor. Because high hot gas temperatures are not a bad thing – particularly for a heat pump – it is especially important that post-injection activates only when the temperature at the discharge connector is really excessive – higher than 135°C. For temperatures lower than this, the extra recuperative heat from the condenser simply makes a further contribution to the generated heat. However, if the temperature exceeds 135°C, liquid refrigerant is injected in the mean pressure area of the scroll set. Since scroll compressors draw in refrigerant in the outer part of the scroll set and convey it to the middle for expulsion, with the compression pockets becoming continually smaller, the mean pressure area containing the post-injection inlet is located about half way in. In the mean pressure area the refrigerant temperature is thus reduced by the injected liquid refrigerant . The pressure difference between the liquid presenting at the injection valve (high pressure) and the outlet (mean pressure) reduces the pressure of the refrigerant and hence the temperature in the mean pressure pocket.
 |
Post-injection function on the PSH |
Improving the Seasonal Performance Factor
Whatever refrigerant and whichever temperature range for evaporation and condensing are decided on, we of course also want a compressor that promises a good coefficient of performance (COP) value under the expected operating conditions. The COP of a heat pump compressor is the quotient of the delivered heating power and the consumed drive power, so we should always be aiming for a high COP. To get an even better prediction of compressor performance over the heating period of the year we should also consider its seasonal coefficient of performance (SCOP), which is the average or measured COP value over an entire year. Considering the SCOP ensures that the compressor functions efficiently under a variety of operating conditions and is optimized for a broad operating range.
One measure that specifically addresses this point is to equip the scroll compressor with a supplementary valve system. This has been done for the Danfoss heat pump scroll compressors in series HHP. The design of a scroll compressor gives it a built-in pressure ratio. This may differ from device to device, but for a given scroll compressor it is always the same and does not change. It is the pressure ratio at which the compressor operates most efficiently and it would be optimal if this defined ratio were present in the compressor all year round, regardless of the momentary heating and water-heating situation. Unfortunately, for most of the year, this optimum pressure ratio is not maintained because of the varying evaporation and condensing temperatures. Even a slight deviation from this optimum value, in whatever direction, has a markedly deleterious effect on the efficiency of the compressor and hence that of the heat pump as a whole. These losses result from the fact that – even when the condensing pressure is low – a scroll compressor always begins by compressing to its built-in internal pressure ratio, and it does this even when this pressure is higher than the condensing pressure at the expulsion point of the scroll set: in this case the compressor is doing unnecessary work. In such a situation the supplementary valve system of HHP series scroll compressors gives the refrigerant the chance to exit from the scroll set before the end of the compression process. During the compression process, whenever a compression pocket passes the outside of a supplementary valve that can open because the pressure at the other side (the condensing pressure) is sufficiently low, the refrigerant can take this “short cut” to the compressor outlet. This avoids unnecessary pressure build-up and has a similar effect on the operator’s electricity bill. A similar effect is achieved by the supplementary valve located in the center of the scroll set when the condensing pressure is higher than the end pressure of the built-in pressure ratio.
 |
Log p h diagram - temperature value 4 lower due to post-injection |
Conclusion
A good heat pump compressor will offer an outstanding seasonal performance factor that is kind to both natural resources and the operator’s wallet. It will also be as flexible as possible as regards evaporation and condensing temperatures and will emit no obtrusive noise. With good compressors there will be no stopping the triumphal progress of the heat pump.