Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Steam valve from Danfoss IA

New solenoid valve range improves system stability in steam applications.

Danfoss introduces a range of high performance solenoid valves and coils for steam applications. Fully interchangeable, the new range makes it easy to find the exact combination of coil and valve to meet your steam application needs.

To help you improve the system stability and reduce the operating costs of your steam applications, Danfoss is launching a new range of steam valves with interchangeable coils. Designed to meet a range of steam process needs, the versatile range combines flexibility with high performance.
Steam valves from Danfoss

Products    

EV215B
EV215B is a direct operated 2/2-way steam valve. Valve body is in stainless steel to ensure a long life even in connection with aggressive steam media.


EV225B
EV225B is a teflon diaphragm servo-operated 2/2-way steam valve. The valve body in dezincification resistant brass and valve seats made in stainless steel ensures a long life even in connection with aggressive steam media.

EV245B
EV245B is a servo piston operated 2/2-way solenoid valve for use in steam applications.

The servo-operated piston design with PTFE seal on the main orifice and steel valve plate in the armature secures a reliable function and long life in steam applications.
Steam valve application - Danfoss

Applications    

  • Heating up of water for Laundry Washers and dishwashers 
  • Steam injection on industrial Flat Ironers 
  • Steam injection on Dryers
  • Injection of steam into Autoclaves and Sterilizers
  • Steam handling and distribution in boiler room installations

The design of the steam valves is based on a PTFE diaphragm and stainless steel valve plate, ensuring high reliable function even in connection with contaminated steam.

Danfoss steam valve benefits

Your benefits

  • Servo piston technology
  • PTFE diaphragm operated design which is insensitive to dirt deposits
  • A DZR body with stainless steel seat that is insensitive to aggressive technical steam (dezinficification, erosio-corrosion and cavitations)
  • Integrated high tech aflas o-ring gives total external tightness at high pressure and temperature
  • Flexible steam valve range with 3 different valvebodies and 3 different temperature steam levels. (140°C, 160°C and 185°C) 
  • Easy to mount clip on coils for use on both valvebodies
  • IP65
  • Available with NPT threads