BQ steam coil - AC voltage:
Black coil, made in polymer material: Polyester - Pocan with graphite.
Suitable for up to 185°C steam.
Maximum ambient temperature is 40°C.
BN steam coil - DC voltage:
Blue coil, made in polymer material: Polyester - Pocan
Suitable for up to 160°C steam.
Maximum ambient temperature is 40°C.