Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Thermostatic valves

Thermostatic valves for industrial applications

The Danfoss range of thermostatic valves includes a series of industrial products for both cooling and heating controls. The valves are self-acting, i.e. they operate without the supply of auxiliary energy such as electricity or compressed air.
 
The valves are:
  • Insensitive to dirt
  • Insensitive to water pressure
  • Needs no power supply - self acting
  • The valve can be placed in any position
  • The reliable fit and forget valve
Applications of thermostatic valves

Applications of our thermostatic valves

Danfoss thermostatic valves are a simple and reliable way to control the temperature in cooling applications.

They are typically used in:
 
  • Hydraulic systems
  • Bio-mass boilers
  • Injection moulding machines
  • Compressors
  • Vacuum pumps
  • Dry-cleaning machines
  • Distillation plants
  • Other machinery using liquid cooling
  • Steam boiler application
  • Autoclaves
Technology of our thermostatic valves

Technology of our thermostatic valves

Danfoss thermostatic valves are used for the infinite, proportional regulation of flow quantity, depending on the setting and the sensor temperature.

Because the valves constantly match flow quantity to demand, they are especially efficient for
temperature control.

The required temperature is maintained constant with no overconsumption of cooling water in cooling systems.
AVTA thermostatically operated valve

Thermostatic valves

The AVTA is a selfacting thermostatic valve for use in cooling applications.

The valve is also available in stainless steel, which means that it can be used for aggressive media in applications like the marine sector and the chemical industry.
Feedback Form