Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
KP Temperature Switch

Temperature Switches

The temperature switches program includes temperature controls for general industrial as well as light industrial applications, controlling air and water. The components are reliable electromechanical controls, based on more than 75 years of experience.

The program features:
  • A variety of standard controls
  • Highly specialized solutions
  • Simple monitoring functions
  • Critical safety precautions
Temperature switch on boiler

Applications for our temperature switches

The versatility for the temperature switches is virtually unlimited and all products are accurate, reliable and built to last.

RT temperature switch is designed to match the majority of land and sea applications – the high performance temperature switch

KP temperature switch
provides a compact and cost effective control solution for industrial applications within dry environments (IP33 enclosure).

KPS temperature switch
feature a high grade of enclosure and are thus well suited for use in harsh environments. The KPS switches are further more extremely resistant to the effects of shock and vibration
Temperature switch - capillary tube

Technology of our temperature switches

Danfoss temperature switches are electromechanical controls which provide a volt free switch contact which will operate at the set temperature, thus providing a simple ON /OFF control.

The products provide user adjustment to increase or decrease the differential temperature between switch ON/OFF on rising / falling temperature, this enables their operation to be tuned to the
application.
Temperature switches - documentation

Literature and web catalogue – temperature switches

Find detailed technical information, pictures and code nos. in our literature and web catalogue.
Temperature switch - armoured capillary tube

Temperature switches

Danfoss temperature switches are based on proven designs and technology. All products are produced to exacting quality standards in modern ISO - certified manufacturing plants.

Danfoss utilise over 75 years experience in design and manufacture of temperature switch products making them the best in their class.
Feedback Form