Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Bio-mass valves

Bio-mass valves for boilers

The Danfoss BVTS thermostatic valve offers the ultimate protection for bio-mass or solid fuel boiler systems. Based on more than 75 years of experience, these unique valves protect against overheating and back burning.

Offering safe, reliable and maintenance-free operation, the BVTS valves feature:

  • Optimum tightness even after activation
  • Easy installation
  • Self-acting technology
  • Pre-set to open at 95° C
  • Superior quality
  • Competitive solution
Bio-mass valves for overheating protection

Overheating protection

The Danfoss bio-mass valves prevent water in bio-mass boilers from reaching boiling point.

If the water temperature rises, the valve will open and allow cold water through the heat exchanger system to quickly and efficiently lower the temperature in the boiler.
Bio-mass valves for back-burning protection

Back-burning protection

The Danfoss bio-mass valves prevent back burning by monitoring the temperature in the fuel feed system.
If the temperature in the fuel feed system rises above 95º C, the valve will open and dispense enough water to extinguish any fire.

After activation the valve will close and remain tight, minimising the need for subsequent cleaning and maintenance.
Bio-mass valves for boilers

Further information

For more information on the bio-mass valve you can either contact us directly, or:
Bio-mass valve

Thermostatic valves for bio-mass boilers

With energy prices on the rise and concern over environmental issues increasing, bio-mass is the fuel of the future.

The Danfoss BVTS thermostatic valve offers reliable, safe and maintenance free operation. Bio-mass boilers are the ideal choice for environmentally friendly heating of residential housing, industrial applications and commercial buildings.