N/A
Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions 2008
> Service & Support
 
 
 
 
 
Danfoss Logo
Pressure Switch

Pressure Switches for industrial applications

With over 75 years experience of producing pressure controls for industry applications, Danfoss offers the widest range of any manufacturer.  

The Danfoss range of pressure switches measure and control the pressure of air and liquids.

Our pressure switches are accurate, robust, built for long life, and perform flawlessly day after day, even under harshest conditions.
Pressure switches on boiler

Applications of our pressure switches

The programme includes components for general industrial use as well as specialised switches for demanding applications.

RT pressure switch is designed to match the majority of land and sea applications - the high performance pressure switch.

BCP pressure switches are designed especially for steam boiler applications - TÜV approved.

KP/KPI pressure switches are designed for gaseous and liquid media - some types are UL approved.

MBC pressure switch is for marine and hydraulic applications and approved by nine major ship authorities. Pressure range up to 400 bar.
KP pressure switch

Technology of our pressure switches

Danfoss pressure switches are electromechanical controls and limiters, that control the pressure of air and liquids within a given pressure range.

All contact systems in Danfoss regulating units incorporate a "snap-action" system that maintains the contact force until the moment of contact break.
This distinguishes them from competing products in which micro switches are used.
Documentation - pressure switches

Literature and web catalogue - pressure switches

Find detailed technical information, pictures and code nos. in our literature and web catalogue.
Pressure switches

Pressure Switches

A Pressure Switch  makes electrical contact when a certain set pressure has been reached on its input.

The switch programme is designed as controllers and limiters to make contact either on pressure rise or on pressure fall.

The Danfoss range of pressure switches are TÜV approved and has an IP65 enclosure.

Danfoss can offer you pressure switches for just about any application – light or heavy duty.