>
My Product List
Industrial Automation
>
Products
Products for industrial applications
Solenoid Valves
Steam valves
Pressure Transmitters
Temperature Sensors
Pressure Switches
Temperature Switches
Bio-mass valves
Thermostatic Valves
Angle seat valves
>
Industries
Marine
Industrial boilers and district heating
Hydraulic
Wind turbines
>
Documentation
Literature search
Approvals & Certificates
Available brochures and catalogues
>
News
>
News Archive
2011
2010
2009
2008
2007
>
Exhibitions
>
Service Request and FAQs
Quick Service Request
FAQs
Follow us:
About Us
Aspiration, Promise, Behaviour
Financial Information
Corporate Citizenship
Facts and History
Executive Committee
The Danfoss Board
Our Organisation
Foundations
Corporate Public Affairs
Related Companies
Products & Solutions
Product Categories
Solutions
Technical Literature
eBusiness
Business Areas
Refrigeration & Air Conditioning
Heating
VLT
®
Drives
Industrial Automation
High-Pressure Pumps
Solar Inverters
Silicon Power Modules
News & Events
Press Center
News
Archive
Subscribe News
Global News Magazine
RSS News feed
Jobs & Career
Career@Danfoss
Contact
Procurement
Group Headquarter
Worldwide
Sales & Services
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Business Areas
>
Industrial Automation
>
Products
>
Pressure Monitoring & Control
>
Pressure transmitters
>
MBS 2250, Compact pressure transmitters for high temperature
MBS 2250, Compact pressure transmitters for high temperature
The compact heavy duty pressure transmitter. MBS 2250 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium infl uences like cavitation,liquid hammer or pressu...
>
Code number selector
>
Photos (2)
>
Approvals & certificates (8)
>
Literature (8)
>
Contact
Code no.
2 Item(s)
Type
Pr. reference
Pressure range [bar]
Pressure range [psi]
select
All
0,00 - 6.000,00 psi
0,00 - 9.000,00 psi
Pressure conn.
Electrical connection type
Accuracy, typical +/- FS [%]
Output signal type
>
060G5505
MBS 2250
Gauge (relative)
-
0,00 - 6.000,00 psi
UNF 7/16-20
Round Packard Metri-Pack, 3 pin
0,5 %
10 - 90 % ratiometric
>
060G5507
MBS 2250
Gauge (relative)
-
0,00 - 9.000,00 psi
UNF 7/16-20
Round Packard Metri-Pack, 3 pin
0,5 %
10 - 90 % ratiometric