Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

BQ, High performance steam coils

Ascending Order4 Item(s)
select
select
select
>018F4511
BQ230AS10,0 W 230 V 50 Hz -40 - 40 °C DIN Spade 13.5 mm
>018F4517
BQ024AS10,0 W 24 V 50 Hz -40 - 40 °C DIN Spade 13.5 mm
>018F4519
BQ110BS10,0 W 110 V 60 Hz -40 - 40 °C DIN Spade 13.5 mm
>018F4520
BQ220BS10,0 W 220 V 60 Hz -40 - 40 °C DIN Spade 13.5 mm