Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

MCI CL, Complete electronic motor starters

Ascending Order4 Item(s)
select
select
select
>037N0150
MCI 15CL24 - 480 V 24 - 480 V 400 V 15 A 7,50 kW
>037N0151
MCI 25CL24 - 480 V 24 - 480 V 400 V 25 A 11,00 kW
>037N0152
MCI 30CL24 - 480 V 24 - 480 V 400 V 30 A 15,00 kW
>037N0153
MCI 45CL24 - 480 V 24 - 480 V 400 V 45 A 22,00 kW