Service sensor elements - for AVTA
| 12 Item(s) | | | | | | | | |
| | Spare part | Thermostatic element | 50 - 90 °C | 18 x 210 mm | 2.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 25 - 65 °C | 18 x 210 mm | 2.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 0 - 30 °C | 9.5 x 180 mm | 2.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 25 - 65 °C | 9.5 x 180 mm | 5.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 0 - 30 °C | 18 x 210 mm | 2.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 0 - 30 °C | 18 x 210 mm | 5.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 25 - 65 °C | 18 x 210 mm | 2.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 25 - 65 °C | 18 x 210 mm | 3.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 25 - 65 °C | 18 x 210 mm | 5.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 50 - 90 °C | 18 x 210 mm | 3.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 25 - 65 °C | 9.5 x 180 mm | 2.000 mm | - | AVTA , AVTB | |
| | Spare part | Thermostatic element | 10 - 80 °C | 9.5 x 150 mm | 2.300 mm | - | AVTA , AVTB | |