| 6 Item(s) | | | | | | | | | |
| | Accessory | Sensor pocket | 18 x 210 mm | G 3/4 | 220 mm | Brass | ISO 228-1 | AVTA , AVTB | |
| | Accessory | Sensor pocket | 18 x 210 mm | NPT 3/4 - 14 | 220 mm | Brass | ANSI/ASME B1.20.1 | AVTA , AVTB | |
| | Accessory | Sensor pocket | 18 x 210 mm | NPT 3/4 - 14 | 220 mm | Stainless steel | ANSI/ASME B1.20.1 | AVTA , AVTB | |
| | Accessory | Sensor pocket | 18 x 210 mm | R 3/4 | 220 mm | Stainless steel | ISO 7-1 | AVTA , AVTB | |
| | Accessory | Sensor pocket | 9.5 x 150 mm , 9.5 x 180 mm | R 1/2 | 182 mm | Stainless steel | ISO 7-1 | AVTA , AVTB | |
| | Accessory | Sensor pocket | - | - | 182 mm | - | - | AVTA , KP , RT | |