Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Contact IA sales
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Measuring inserts - for temperature sensors

Ascending Order24 Item(s)
select
select
select
select
select
select
select
select
>084Z4303
MBT 1521 x Pt 100-50 - 200 °C80 mm50 mm--Ohm-2 pc3 pc
>084Z4304
MBT 1521 x Pt 100-50 - 200 °C100 mm50 mm--Ohm-2 pc3 pc
>084Z4305
MBT 1521 x Pt 100-50 - 200 °C150 mm50 mm--Ohm-2 pc3 pc
>084Z4306
MBT 1521 x Pt 100-50 - 200 °C200 mm50 mm--Ohm-2 pc3 pc
>084Z4311
MBT 1521 x Pt 100-50 - 200 °C150 mm50 mm-0 - 100 °C-4 - 20 mA2 pc3 pc
>084Z4317
MBT 1561 x Pt 100-50 - 600 °C200 mm50 mmB-head-Ohm-2 pc3 pc
>084Z4320
MBT 1561 x Pt 100-50 - 600 °C80 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4321
MBT 1561 x Pt 100-50 - 600 °C100 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4323
MBT 1561 x Pt 100-50 - 600 °C120 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4324
MBT 1561 x Pt 100-50 - 600 °C150 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4325
MBT 1561 x Pt 100-50 - 600 °C170 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4326
MBT 1561 x Pt 100-50 - 600 °C200 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4327
MBT 1561 x Pt 100-50 - 600 °C250 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4328
MBT 1561 x Pt 100-50 - 600 °C300 mm50 mmSlim-line-Ohm-2 pc3 pc
>084Z4330
MBT 1561 x Pt 100-50 - 600 °C100 mm50 mmB-head-Ohm-2 pc3 pc
12