Damping coils - for pressure switches
| 13 Item(s) | | | | | | |
| | Accessory | Capillary tube gland | - | G 1/2 | AVTA , KP , RT | |
| | Accessory | Capillary tube | 500 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 500 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 1.000 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 1.000 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 1.500 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 1.000 mm | G 1/2 | KP , MP , RT | |
| | Accessory | Capillary tube | 500 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 1.000 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 1.500 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 2.000 mm | Flare 1/4 in | KP , MP , RT | |
| | Accessory | Capillary tube | 1.500 mm | G 3/8 | CAS , KPS , MBC , RT | |
| | Accessory | Armoured capillary tube | 1.000 mm | G 3/8 | CAS , KPS , MBC , RT | |