| 13 Item(s) | | | | | | |
| | Accessory | Nipple | G 3/8 | Flare 1/4 | CAS , KP , KPS , MBC , MP , RT | |
| | Accessory | Nipple | G 1/2 | G 3/8 | RT | |
| | Accessory | Weld nipple | G 3/8 | - | CAS , MP , RT | |
| | Accessory | Connector with nipple | G 3/8 | Solder, ODF 8 mm | CAS , MP , RT | |
| | Accessory | Screwed cable entries | - | - | CS | |
| | Accessory | Nipple | M 10 x 1 | Flare 1/4 | CS | |
| | Accessory | Nipple | NPT 1/4-18 | R 3/8 | CAS , KP , KPS , MBC , MP , RT | |
| | Accessory | Nipple | G 3/8 | R 3/8 | CAS , KP , KPS , MBC , MP , RT | |
| | Accessory | Nipple | G 1/4 | G 3/8 | CAS , KP , KPS , MBC , MP , RT | |
| | Accessory | Nipple | G 3/8 | NPT 1/8-27 | CAS , KP , KPS , MBC , MP , RT | |
| | Accessory | Nipple | G 3/8 | NPT 1/4-18 | CAS , KP , KPS , MBC , MP , RT | |
| | Accessory | Nipple | G 3/8 | NPT 1/4-18 | CAS , KP , KPS , MBC , MP , RT | |
| | Accessory | Nipple | M 10 x 1 | G 1/4 | CAS , KP , KPS , MBC , MP , RT | |