Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

WVTS, Thermostatic valves with temperature sensitive sensor

13 Item(s)

FAQ

  • What does it mean that thermostatic valves are proportional and self-acting?
  • Is it possible to replace a copper capillary tube with a stainless steel version?
  • What is off-set for thermostatic valves?
  • Is there any temperature range preset made for the WVTS valve?
  • Can you send me a 3.1 certificate for a valve already delivered?
  • Permissible working pressure for the WVTS valve is 10 bar. What will happen if WVTS will be installed in application where pressure is maximum 16 bar?
  • The pilot unit for WVTS valve is supplied with white plastic washer - is it only packaging protection to be thrown out?
  • Is it necessary to install a filter ahead of thermostatic valves?
  • Are AVTA, FJVA and WVTS valves UL or CSA approved?
  • My WVTS 80 valve has 8 holes for flange connections, but the technical brochure shows only 4. Is the product wrong?
  • For thermostaticall operated valves, are there any requirements to the cooling water temperature?
  • Is it possible to order a WVTS valve with other charge than universal?
  • Are thermostatic valves AVTA, FJVA, WVTS normally closed or normally open valves?