Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

EV250B, Assisted lift operated 2/2-way solenoid valves

11 Item(s)

FAQ

  • Which solenoid valve should I choose, if am not sure about the differential pressure of the application?
  • I am unsure about the pressure conditions in the installation, and I need a solenoid valve, size 1” - which should I choose?
  • I have mounted an EV220B valve in the warm water circuit of a heating system. The valve does not open. Is it defect?
  • Why does Danfoss not offer EV250B valves in bigger sizes than 1"?
  • The solenoid valve EV250B is leaking. What should I do?
  • What is the difference between the EV220B and EV250B valves?
  • I am looking for a gas valve for Argon application for a closed system, which valve could I use?
  • Can I buy a pilot filter separately for flange solenoid valves EV220B 65-100 CI?
  • Are EV250B valves suitable for vacuum?
  • In a open water system, I have an EV210 valve which does not open - what can be wrong?
  • Are your valves certified for use with water?