Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017-502466

Characteristic

Value

Type RT101
Weight 1.200 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Approval BV, CCC, CE, GL, GOST, NKK, RINA, RMRS
Capillary tube length [in] 315 in
Capillary tube length [mm] 8.000 mm
Charge type Adsorption
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Diff. @ Max. range setting[°C] 3,5 - 20,0 °C
Diff. @ Min. range setting[°C] 2,4 - 10,0 °C
Differential type Adjustable
EAN 5702423119509
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Glow lamp No
Max. sensor temperature [°C] 300 °C
Max. sensor temperature [°F] 572,0 °F
Packing format Multi pack
Product description Temperature Control
Product Design class B
Quantity per packing format 12 PC
Reset function AUTO
Sensor size (Ø x L) [in] 3/8 x 4 1/4 in
Sensor size (Ø x L) [mm] 9.5 X 110 mm
Sensor type Remote Sensor
Temperature Range [°C] 25 - 90 °C
Temperature range [°F] 77 - 194 °F