Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060L310966

Characteristic

Value

Type KPS83
Weight 1.002 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Approval C UL US, CCC
Capillary tube length [in] 78 3/4 in
Capillary tube length [mm] 2.000 mm
Charge type Adsorption
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating LR=50 A, 440 V
Diff. min. range setting [K] 6,5 - 30,0 K
Differential type Adjustable
EAN 5702423147632
Enclosure rating IP67
Max. sensor temperature [°C] 300 °C
Max. sensor temperature [°F] 572,0 °F
Packing format Multi pack
Product Design class B
Quantity per packing format 10 PC
Sensor pocket length min. [mm] 75 mm
Sensor size (Ø x L) [in] 1/2 x 2 1/2 in
Sensor size (Ø x L) [mm] 13 x 63 mm
Sensor type Remote Sensor w.capillary tube
Temperature Range [°C] 100 - 200 °C
Temperature range [°F] 212 - 392 °F