Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

084Z6117

Characteristic

Value

Type MBT 5722
Weight 2.820 Kg
Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
EAN 5702423132607
Electrical connection Box (metal/plastic)
Enclosure rating IP65
Insertion length [in] 200 in
Insertion length [mm] 5.000 mm
Output signal Ohm
Packing format Single pack
Protection tube diameter [in] 0.18 in
Protection tube diameter [mm] 4,5 mm
Protection tube material AISI 316 Ti
Quantity per packing format 1 pc
Resistance value 1 x Pt 100
Sensor elem. resistance [Ohm] 100 Ohm
Sensor element type PT
Sensor Insert fixed
Temperature Range [°C] -50 - 200 °C
Temperature range [°F] -58 - 392 °F
Tolerance EN 60751 Class B
Type designation MBT 5722-001-050-0102-000-0000
Wires [pcs] 3 PC