Characteristic
|
Value
|
|
Type
|
MBT 5260
|
|
Weight
|
0.219 Kg
|
|
Ambient temperature max. [°C]
|
125 °C
|
|
Ambient temperature max. [°F]
|
257 °F
|
|
Connection standard
|
ISO 228
|
|
Connection type
|
G
|
|
EAN
|
5702423082544
|
|
Electrical connection
|
DIN 43650/PG 9
|
|
Enclosure rating
|
IP65
|
|
Insertion length [in]
|
6 in
|
|
Insertion length [mm]
|
150 mm
|
|
Number of terminals [pcs]
|
3 PC
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
G 1/2 A
|
|
Protection tube diameter [in]
|
0.32 in
|
|
Protection tube diameter [mm]
|
8,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
15 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Sensor elem. resistance [Ohm]
|
100 Ohm
|
|
Sensor element type
|
PT
|
|
Sensor Insert
|
fixed
|
|
Temperature Range [°C]
|
-50 - 200 °C
|
|
Temperature range [°F]
|
-58 - 392 °F
|
|
Tolerance
|
EN 60751 Class B
|
|
Type designation
|
MBT 5260-0000-150-120
|
|
Wires [pcs]
|
2 PC
|