Characteristic
|
Value
|
|
Type
|
MBT 5260
|
|
Weight
|
0.143 Kg
|
|
Ambient temperature max. [°C]
|
90 °C
|
|
Ambient temperature max. [°F]
|
194 °F
|
|
Connection material
|
Acid pr. steel
|
|
Connection type
|
G
|
|
EAN
|
5702423293803
|
|
Electrical connection
|
M12-4 pin
|
|
Enclosure rating
|
IP65
|
|
Insertion length [in]
|
3,9 in
|
|
Insertion length [mm]
|
100 mm
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
G 1/2 A
|
|
Protection tube diameter [in]
|
0.31 in
|
|
Protection tube diameter [mm]
|
8,0 mm
|
|
Protection tube material
|
AISI 316 Ti
|
|
Quantity per packing format
|
20 PC
|
|
Resistance value
|
1 x Pt 100
|
|
Sensor elem. resistance [Ohm]
|
100 Ohm
|
|
Sensor element type
|
PT
|
|
Sensor Insert
|
fixed
|
|
Temperature Range [°C]
|
-30 - 150 °C
|
|
Temperature range [°F]
|
-22 - 302 °F
|
|
Tolerance
|
EN 60751 Class B
|
|
Type designation
|
MBT 5260-100-100-420
|
|
Wires [pcs]
|
4 PC
|