Characteristic
|
Value
|
|
Type
|
MBT 3270
|
|
Weight
|
0.020 Kg
|
|
Ambient temperature [°C]
|
125 °C
|
|
Ambient temperature, max. [°F]
|
257 °F
|
|
EAN
|
5702423267262
|
|
Electrical connection
|
AMP Integrated
|
|
Insert
|
fixed
|
|
Insertion length [mm]
|
24 mm
|
|
IP class
|
IP 54
|
|
Output signal
|
Ohm
|
|
Packing format
|
Multi pack
|
|
Process connection size
|
M10 x 1
|
|
Protection tube diameter [in]
|
0.24 in
|
|
Protection tube diameter [mm]
|
6,1 mm
|
|
Protection tube material
|
Stainless steel
|
|
Quantity per packing format
|
40 pc
|
|
Resistance value
|
1 x NTC 3000
|
|
Temperature Range [°C]
|
-50 - 150 °C
|
|
Temperature range [°F]
|
-58 - 302 °F
|
|
Tolerance
|
± 1%
|
|
Type designation
|
MBT 3270-0A142-024-30300-000
|
|
Wires [pcs]
|
2 PC
|