Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060-310366

Characteristic

Value

Type KPS33
Weight 0.979 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Ammonia application No
Approval ABS, BV, C UL US, CCC, CE, DNV, GL, LR, NKK, RINA, RMRS
Contact function SPDT gold
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating for gold 1-30 mA, 5-30 V
Contact rating LR max. 50 A
Differential [bar] 0,20 bar
Differential [psi] 2,90 psi
EAN 5702423146802
Electrical conn. comments Metal cable gland
Electrical connection size Pg 13.5
Enclosure rating IP67
Identical product 060-410866
Max. test pressure [bar] Pe 10,0 bar
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Max. working pressure [bar] Pe 10,0 bar
Max. working pressure [psig] Pe 145,0 psig
Packing format Multi pack
Pressure connection G 3/8
Pressure connection standard ISO 228-1
Pressure Male/Female Male
Pressure range category Low pressure
Pressure sensing element Bellows
Product description Pressure Control
Product Design class B
Quantity per packing format 8 PC
Regulation range [bar] Pe 0,00 - 3,50 bar
Regulation range [psig] Pe 0,00 - 51,00 psig
Reset function AUTO
UL approval file name E73170