Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

017-509466

Characteristic

Value

Type RT5
Weight 0.912 Kg
Ambient temperature [°C] -50 - 70 °C
Ambient temperature [°F] -58 - 158 °F
Ambient temperature [°C] -50 - 70 °C
Ambient temperature range [°F] -58 - 158 °F
Ammonia application No
Approval BV, CCC, CE, DNV, GL, LR, NKK, RINA, RMRS
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Differential [bar] 1,20 - 1,30 bar
Differential [psi] 17,40 - 18,90 psi
EAN 5702423193653
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP54
Max. test pressure [bar] Pe 25,0 bar
Max. Working Pressure [bar] 22,0 bar
Max. Working Pressure [psig] 320 psig
Max. working pressure [bar] Pe 22,0 bar
Max. working pressure [psig] Pe 320,0 psig
Packing format Multi pack
Pressure connection G 3/8
Pressure connection notes Weld nipple d6.5/D10mm
Pressure connection standard ISO228-1
Pressure Male/Female Male
Product description Pressure Control
Product Design class B
Quantity per packing format 15 PC
Regulation range [bar] Pe 4,00 - 17,00 bar
Regulation range [psig] Pe 58,00 - 246,60 psig
Reset function Max