Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

061B010066

Characteristic

Value

Type MBC 5100
Weight 0.266 Kg
Ambient temperature [°C] -40 - 85 °C
Ambient temperature [°F] -40 - 185 °F
Ambient temperature [°C] -40 - 85 °C
Ambient temperature range [°F] -40 - 185 °F
Ammonia application No
Approval ABS, BV, CCC, CCS, DNV, GL, KRS, LR, NKK, RINA, RMRS
Burst pressure [bar] 30,0 bar
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
Contact rating DC13=12 W, 125 V
Diff.@Max. range setting [bar] 0,60 bar
Diff.@Min. range setting [bar] 0,40 bar
EAN 5702423218530
Electrical conn. Male/Female Female
Electrical connection EN 175301-803-A Pg 13.5
Electrical specification standard EN 60947-5
Enclosure rating IP65
Max. test pressure [bar] Pe 15,0 bar
Max. Working Pressure [bar] 15,0 bar
Max. Working Pressure [psig] 220 psig
Max. working pressure [bar] Pe 15,0 bar
Max. working pressure [psig] Pe 220,0 psig
Packing format Multi pack
Pressure connection G 1/4
Pressure connection standard ISO 228-1
Pressure Male/Female Female
Pressure range category Low pressure
Pressure sensing element Bellows
Product description Pressure Control
Product Design class B
Quantity per packing format 32 PC
Regulation range [bar] Pe -0,20 - 10,00 bar
Regulation range [MPa] Pe -0,02 - 1,00 MPa
Specification key 1411-2CB04