Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

061B300366

Characteristic

Value

Type MBC 5000
Weight 0.208 Kg
Ambient temperature [°C] -10 - 85 °C
Ambient temperature [°F] 14 - 185 °F
Ammonia application No
Approval CCC
Burst pressure [bar] 300,0 bar
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
Contact rating DC13=12 W, 125 V
Diff. max. range setting [bar] 12,00 bar
Diff. min. range setting [bar] 4,00 bar
EAN 5702423218455
Electrical conn. Male/Female Female
Electrical connection EN 175301-803-A Pg 11
Electrical specification standard EN 60947-5
Enclosure rating IP65
Max. test pressure [bar] Pe 150,0 bar
MWP [bar] Pe 150,0 bar
MWP [psig] Pe 2.175,0 psig
Packing format Multi pack
Pressure connection G 1/4
Pressure connection notes With flange
Pressure connection standard ISO 228-1
Pressure Male/Female Female
Pressure range category High pressure
Product description Pressure Control
Quantity per packing format 32 PC
Regulation range [bar] Pe 10,00 - 100,00 bar
Regulation range [MPa] Pe 1,00 - 10,00 MPa
Specification key 4241-1DB04
Version Diaphragm