Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Contact IA sales
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

032U158016

Characteristic

Value

Type EV250B
Weight 0.810 Kg
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Body material DZR brass
Coil BB 24 V a.c. 50 Hz
Coil option Clip-on
Coil type BB
Connection G 1/2
Connection Internal/External Internal
Connection standard ISO 228-1
Cv value [gal/min] 4,700 gpm US
Differential pressure [bar] 0 - 10 bar
Differential pressure [psi] 0,0 - 142,9 psi
EAN 5702423187058
Electrical connection Spade DIN 43650-A
Enclosure rating IP65
Frequency [Hz] 50 HZ
Function N C
Kv value [m³/h] 4,000 m3/h
Max. Working Pressure [bar] 10,0 bar
Max. Working Pressure [psig] 145 psig
Medium temperature range [°C] -30 - 140 °C
Medium temperature range [°F] -20 - 285 °F
Number of ways 2/2
Operation Assisted lift operated
Orifice size [in] 1/2 in
Orifice size [mm] 12,00 mm
Packing format Multi pack
Power consumption [W] 10,0 W
Quantity per packing format 24 PC
Seal material EPDM
Supply voltage [V] a.c. 24 V
Type designation Solenoid valve