Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

018F7697

General Purpose coils for 13.5 mm armature, 17.5W ac, conduit hub Ambient temperature: Up to +50°C / +120°F IP 54 / NEMA 4 For UL listed valves

Characteristic

Value

Type BU120BS
Weight 0.366 Kg
Actuator size 13.5 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Approval C UL US LISTED
Coil connection 1/2 in Conduit Hub
Color WHITE
EAN 5702428171021
Enclosure rating IP54
Frequency [Hz] 60 HZ
Nema rating (~) 4
Packing format Multi pack
Power consumption [W] 14,0 W
Product Design class C
Quantity per packing format 32 PC
Spare part number 018F7697
Standard product Yes
Supply voltage [V] a.c. 120 V
Type designation Coil for Solenoid valve