Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

047H3104

Characteristic

Value

Type ATI
Weight 0.078 Kg
Approval CE, UL
Control voltage [V] a.c. 24 V AC / 220 - 240 V AC
EAN 5702423061280
Function ON-DELAY
Packing format Multi pack
Product description ON-DELAY ELECTRONIC TIMER
Product Design class C
Quantity per packing format 21 pc
Time range 0,3 - 30,0 s
UL approval file name E82701