Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

042N0864

Characteristic

Value

Type AL230C
Weight 0.100 Kg
Actuator size 9 mm
Ambient temperature [°C] -40 - 50 °C
Ambient temperature range [°F] -40 - 120 °F
Coil connection DIN Spade
Color BLACK
EAN 5702423135424
Enclosure rating IP00
Frequency [Hz] 50/60 HZ
Packing format Multi pack
Power consumption [W] 4,0 W
Product Design class C
Quantity per packing format 24 PC
Standard product Yes
Supply voltage [V] a.c. 230 V
Type designation Coil for Solenoid valve