Industrial Automation
> Fluid Control
> Pressure Transmitters
> Temperature Sensors
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Selectors
> Support Made Easy

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Characteristic

Value

Type Accessory
Weight 0.055 Kg
Capillary tube gland NPT 1/2-14
Capillary tube gland Int/Ext External
Capillary tube gland standard ANSI/ASME B1.20.1
EAN 5702423018123
Packing format Multi pack
Product Design class C
Quantity per packing format 200 pc
Sensor size (Ø x L) [mm] 9.5 x 150 mm
Sensor size (Ø x L) [mm] 9.5 x 180 mm
Standard product Yes
Type designation Capillary tube gland
Used for product AVTA
Used for product AVTB