Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
RCI reversing motor contactor

The perfect fit: Danfoss’ RCI reversing motor contactor

16 June 2009
Heated towel rails are the latest must-have feature in all new bathrooms and bathroom renovations. The latest designs incorporate smoothly curved steel tubing.

But behind these smooth contours lies a time consuming and tricky production process – tube bending. A Baltic steel company identified a need for an easy-to-operate, compact machine that could bend steel pipes quickly and efficiently. And Danfoss is supplying the reversing contactors to meet this machine’s compact design specifications.

Small and made to last

With a goal of creating a compact, simple and reliable tube bender, the company hoped to minimise the time it takes to bend a steel tube – and cut equipment costs in the process. They designed a strong frame with double 90mm aluminium plates, but the frame’s thickness reduced the space available for motor components inside the machine. With less available space, the motor’s standard kinematic layout had to be adjusted and outfitted with smaller components. And Danfoss offered the appropriate solution – the RCI reversing motor contactor.

The compact RCI is a perfect fit for narrow spaces and offers excellent overheating resistance, making it ideal for harsh working conditions. With a zero cross-switching method, the RCI ensures rapid and precise motor control, virtually eliminating EMC emissions. And it’s perfect for equipment where multiple switching capabilities and long life are essential. Other features include:

  • Forward and reverse control of 3-phase AC motors
  • DIN-rail mountable
  • Built-in varistor protection and interlock
  • Universal control voltage
  • LED status indictor
Heated towel rail
And the RCI is quick and easy to install, offers direct online starting, and is built to last. Designed and engineered for fast reversing capabilities with frequent inching, jogging or plugging, it’s suitable for applications such as cranes, conveyors, thread cutting machines and packaging lines.

Feedback on the new three-roller tube bending machine has been very positive. Customers have increased their production and the tube bending process has never been easier.

For more information on Danfoss products, contact your nearest Danfoss dealer. There’s one near you.



By Maksim Kruglov, Regional Representative
Industrial Automation Products

Industrial Automation product catalogue

Dive into our product catalogue and find details about our industrial products:

Read more about our industrial products and applications:
Feedback Form