Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
EV260B solenoid valves

Prolong the life of your industrial process equipment with Danfoss solenoid valves

29 October 2009
Suitable for water, oil and other neutral liquids, the Danfoss EV260B proportional valve is ideal for a large number of industrial applications, ranging from food and beverage industry equipment to precision dental tools. And with an array of great features, the EV260B gives perfect process control, time after time.

Accuracy and reliability

A direct servo-operated valve, the EV260B is used in large-capacity industrial processes. Designed and engineered for high accuracy, the EV260B has a very short reaction time – and it’s extremely easy to operate. And in industrial processes, perfect process control not only keeps down production and operating costs, it also prolongs the life of your equipment.

To ensure precise control of your industrial application, the EV260B has a short lag time between the required flow and the realised flow. This ensures it has low hysteresis, and excellent repeatability. The valve can also be operated at a low level of differential pressure (down to 0.5 bar), and still function accurately. And it has an almost flat regulation curve, so the degree of opening is proportional to the input signal.
EV260B solenoid valve is used in dental machinery
A favourite in the dental industry, the EV260B is used to control the speed of the medium used in dental machinery. Renowned for its reliability and long lifetime, the EV260B prevents leaking and cavitation, which prolongs the life of valuable dental equipment. And a built-in fail-safe function means the valve will close in the event of a power failure, protecting operators and equipment.

For more information on Danfoss fluid control solutions, contact your nearest Danfoss dealer. Danfoss’ global presence means there’s a dealer near you.

By Laura Escudero, Sales Development Manager, Spain
Industrial Automation Products

Industrial Automation product catalogue

Dive into our product catalogue and find details about our industrial products:

Read more about our industrial products and applications:
Feedback Form