Industrial Automation
> Products
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Pressure switch for boiler control

Smooth and safe boiler control require professional monitoring and control equipment. The new robust BCP pressure switch from Danfoss provides just that. User-friendly, the BCP is based on extensive customer feedback and 70 years of experience manufacturing highly reliable controls.



The BCP is designed especially for steam boiler installations. It is available with automatic reset for boiler control and with manual reset to be used as safety limit switch. User-friendly features like the external reset – operated by a standard screwdriver – and the DIN 43650 plug made for easy installation and operation. Last but not least, fail-safe construction based on extensive testing means long life and low maintenance.

  • Pressure ranges from 0 to 40 bar
  • Media temperature up to 120° C
  • Plug and Play (DIN 43650)
  • Manual reset with a standard screwdriver
    Fail-safe
  • CE-marked according to PED97/23/EEC, cat IV
  • TÜV tested according to EN 12952-11 and EN 12953-9
Pressure switches

Pressure Switches

A Pressure Switch  makes electrical contact when a certain set pressure has been reached on its input.

The switch programme is designed as controllers and limiters to make contact either on pressure rise or on pressure fall.

The Danfoss range of pressure switches are TÜV approved and has an IP65 enclosure.

Danfoss can offer you pressure switches for just about any application – light or heavy duty.