N/A
High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact
 
 
 
 
 

VRRH

Pressure reducing valve to control a certain flow into a hydraulic sub-system
VRRH 30 details:

Pressure reducing valve to control a certain flow into a hydraulic sub-system to a lower pressure than set by the relief valve for the main system.
  • Max. inlet pressure 160 bar /2300 PSI
  • Reduced pressure range 40 to 160 bar / 580 to 2300 PSI
  • Pressure reduced flow range up to 30 l/min / 8 GPM 
  • Fluid: clean tap water (10µ absolute filtration, ß-value > 5000) 
  • Fluid temperature 3° to 50° C / 37° - 122° F 
  • Ambient temperature 0° to 50° C / 37° - 122° F
  • Material in stainless steel AISI 304
  • Inline and Cetop3 version
  • Low leakage in drain port
  • Main port sizes BSP 1/4”