High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

VPH

Combined pressure relief and electrically on/off activated by-pass valve for power packs

Details:

  • Valve size with nominal flow ranges up to 15 l/min / 4 GPM
  • Pressure adjusting range from 10 to 210 bar / 145 to 3000 PSI
  • Fluid: clean tap water (10µ absolute filtration, ß-value > 5000)  
  • Fluid temperature 3° to 50° C / 37° - 122° F (with antifreeze -30° - 50° C / -22° - 122° F)
  • Ambient temperature 0 to 50° C / 32° - 122° F
  • Al material in stainless steel AISI 304
  • NC and NO versions
  • Big range of coils available
  • Designed for a high number of actuations
  • Low by-pass pressure drop
  • Main port sizes BSP 3/8”
Feedback Form