High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

VDM, VDHT and VDH 3/2 way Zone-Drain-Valves

Application dedicated 3/2-way solenoid valve series
Application dedicated 3/2-way solenoid valve series for humidification and adiabatic cooling systems or
other applications where anti-drip/unloading functions are essential.

Details VDM, VDHT and VDH 3/2 way Zone-Drain-Valves:

  • Inline valve type with flow ranges from 1.8, 15 and 30 l/min / 0.5, 4 and 8 GPM
  • Max. pressure up to 210 bar / 3000 PSI
  • Fluid: clean tap water and technical water (10µ  absolute filtration , ß-value > 5000)
  • Fluid and ambient temperature 3 – 50° C
  • BSP and NPT thread port available
  • Manifold for Cetop3 versions
  • Big range of coils available  
  • Drain function for draining off and preventing water and nozzle drip
  • Soft-Charge functionality preventing pressure peaks
Feedback Form