High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Industrial cleaning

The cleaning process within industrial cleaning applications must often be done at high pressure to ensure that the parts are 100% cleaned
Valves:
It is often required to send a pump flow to different zones at different times. For these situations, high- pressure 2/2 way ON/OFF valves are used. The Danfoss VDHT valves are typically used in automatic car wash systems, street washer vehicles, stationary high-pressure cleaning units, snow making equipment and high pressure parts washing machines. The dirt tolerant design and the unique integrated valve manifold solution make these valves ideal for general usage in high pressure water applications.

Pumps:
In some industries, technical water (DI/RO water) is sprayed out at high pressure to clean the surface of different parts. Typical applications are LCD screen production, wafer cleaning and EDM drilling machines. The Danfoss PAHT technical water pumps are ideal for these applications, as the oil free pumps make it possible to run the pumps up to a whole year (24/7 operation) without any service at all. Unlike other high-pressure pumps on the market, the Danfoss PAHT pumps have no lubrication oil, as they are lubricated by the water going through the pump. Additional advantages are the low level of pulsations (5 or 9 pistons in the pump), high efficiency (up to 95%), big flow range with a VFD, small foot print and stainless steel housing.
Feedback Form