High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Gas turbine

To increase power output and limit NOx pollution, high pressure water mist is injected into gas turbines.
Water mist injection is a way Power Plant Operators can boost rated output and run more efficiently without a large capital investment. Inlet fogging, wet compression, water wash and NOx control are all areas where water mist is injected.

The Danfoss technical water pumps are ideal for these applications as the oil-free pumps make it possible to run the pumps up to a whole year (24/7 operation) without any service at all. Unlike other high pressure pumps on the market, the Danfoss PAHT pumps have no lubrication oil, as they are lubricated by the water going through the pump.
Additional advantages is the low level of pulsations (9 pistons in the pump), high efficiency (up to 95%), big flow range with a VFD, small foot print and all AISI316 housing.


Clik to see Gas Turbine Systems Integrations