N/A
High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact
 
 
 
 
 

PAH/PAHF

High-pressure pump for clean tap water and watermist fire fighting applications
Details:

Lubrication of the moving parts is provided by the water itself. All parts and materials are designed for long service life with a constantly high efficiency. Pump types for tap water and technical water (DI/RO) water in different frame sizes and geometric displacement available

PAH

  • Pump sizes with nominal flow ranges from 1 up to 150 l/min / 0.3 up to 40 GPM
  • Flow is proportional to the shaft rpm.
  • Geometric displacement 2-100 cm3/rev
  • RPM range from 500 to 1800 /min
  • Continuous pressure up 160 bar / 2300 PSI (peak up to 220 bar / 3200 PSI) 
  • Fluid: clean tap water according to EU-Directive 98/83/EC (10µ absolute filtration, ß-value > 5000)
  • Fluid temperature 3° to 50° C / 37° - 122° F (with antifreeze -30° - 50° C / -22° - 122° F) 
  • Ambient temperature 0° C to 50° C / 32° - 122° F
  • Total efficiency over 90% on certain pumps and certain load conditions 
  • Stainless steel AISI 304 design
  • Atex conform version available

PAHF

  • Pump sizes with nominal flow ranges from 14 l/min up to 115 l/min / 3,7 up to 30 GPM 
  • Flow is proportional to the shaft rpm. 
  • Geometric displacement 20-40 cm3/rev 
  • RPM range from 700 to 3600 /min 
  • Continuous pressure up 160 bar / 2300 PSI (peak up to 220 bar / 3200 PSI)  
  • Fluid: clean tap water according to EU-Directive 98/83/EC (10µ absolute filtration, ß-value > 5000) 
  • Fluid temperature 3° to 50° C / 37° - 122° F (with antifreeze -30° - 50° C / -22° - 122° F) 
  • Ambient temperature 0° C to 50° C / 32° - 122° F 
  • Total efficiency over 90% on certain pumps and certain load conditions  
  • Stainless steel AISI 304 design