High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

High-Pressure water pump PAHT        

Very High Service Life, Energy efficient, reliable, low maintenance cost – A PAHT high-pressure water pump from Danfoss designed for operation with DI Water, RO water and Technical Water

Our range of high-pressure water pumps is based on the axial piston principle enabling pure water lubrication and a very high efficiency.

All Danfoss PAHT Axial Piston pumps feature:

  • Very light and compact design 
  • Very low pulsation and airborne noise
  • Lubrication of moving parts by the water itself Made of stainless steel alloys and polymers.
  • Parts and materials designed for long service life and high efficiency for operation with DI Water,RO water and Technical Water
  • Minimum service life is approx 8000 operating hours, typical is this a multiplier of 3-5 times higher when comparing up against competitors.  

A PAHT Danfoss high-pressure water pump is the natural choice in a multitude of different applications among others:

  • Water Injection in Gas Turbines and Ship engines
  • Humidification and Adiabatic cooling systems
  • Cleaning processes in Semi-Conductor and LCD manufacturing plants