High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Humidification

High-pressure water mist humidification

Indoor air quality affects productivity and the well being of people. The right humidity improves the above mentioned parameters. Humidification is especially needed during the cold winter months.

High Pressure Humidification is an energy efficient technology, which both can be used for humidification and adiabatic cooling.

The components offered by Danfoss are special made for high pressure humidification. Available are pumps, valves and nozzles. Also for air handling units (AHU) is Danfoss offering "Turn Key Systems", containing everything "you" need.

Improvements by applying the Danfoss components are:

  • Reliable and market proven technology during the last 12 years
  • High Service life of components, pumps up to 8000 hours.
  • All corrosion resistant materials

Improvements by applying the Danfoss Systems for Air handling Units / AHU:

  • All mentioned advantages above
  • Danfoss knowledge
  • An "easy" to assemble and commission system