Environmentally friendly and cost competitive cooling:
If you’re looking for high efficiency, long service life, low maintenance costs and state of the art technology – it doesn’t get better than Danfoss High-Pressure Pumps.
- Absolute lowest costs of ownership on the market
- Unique intelligent technology unmatched in the industry
- Extremely low energy consumption
- Lowest possible maintenance costs
At the heart of our unique adiabatic cooling pump system is the Danfoss axial-piston high-pressure oil-free pump integrated with our newest generation of frequency converters.
This combination gives you a cost friendly, reliable solution that can match almost any size of adiabatic cooling system.
The unique integrated intelligent system ensures that energy consumption is specifically adjusted to each individual application – only using exactly what’s needed. On top of this, the high pressure adiabatic cooling system can be accurately adjusted to fit your specific needs.