High-Pressure Pumps
> High-Pressure Pumps
> About Us
> Product overview
> Segment overview
> Who to Contact

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Fire fighting pump

”Small, fast, effective"  The new PAHF water mist fire fighting pump is nothing short of a revolution!”

Water mist systems for fire suppression and fire fighting have undergone a significant development over the last decade. One of the great achievements is the PAHF fire fighting pump. 

When the PAHF fire fighting pump sprays water mist into the fire area, the mist is transformed into vapor resulting in a significant and fast heat reduction because fresh supplies of oxygen cannot feed the fire.

The PAHF fire firefighting pump is smaller and can run faster than ever before enabling you to take even smaller systems with capacity up to 115 l/min. per pump. 

  • 30% cost savings 
  • No tank required
  • Water lubricated
  • Small size and light weight
  • Zero maintenance expenses first 500 hours