Accessories
Danfoss offers several accessories to facilitate designing and building complete water hydraulic systems.
- Filters Housings and elements available
- Particularly for 10µ absolute filtration, ß-valve > 5000
- Capacities from 15 to 300 l/min / 4 to 80 GPM
- Data sheet 521B1009
- Cylinders
- Stainless steel for tap water
- Several dimensions, cylinder ends
- Operation pressure 70 bar / 1000 PSI (max 140 bar / 2000 PSI)
- Optional with positioning sensor
- Data sheet
- Air and water coolers
- Level and temperature switches
- Pressure transmitters and gauges
- Accumulators
- Hoses, pipes and fittings