Heating
> Heating
> Products
> News
> Hydronic Balancing
> Burner Components
> District Heating
> Floor Heating - Electric
> Floor Heating - Hydronic
> Heat Pumps
> HVAC controls - iMCV
> Ice and Snow Melting
> Radiator Thermostats
> Ventilation

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

FH Cabinets

Ascending Order11 Item(s)
select
select
select
>088X0400
Flush MountedFH-FCAFlush mounted cabinet w:45cm
>088X0401
Flush MountedFH-FCBFlush mounted cabinet w:68cm
>088X0402
Flush MountedFH-FCCFlush mounted cabinet w:83cm
>088X0403
Flush MountedFH-FCDFlush mounted cabinet w:113cm
>088X0410
Surface MountedFH-SCASurface mounted cabinet w:45cm
>088X0411
Surface MountedFH-SCBSurface mounted cabinet w:68cm
>088X0412
Surface MountedFH-SCCSurface mounted cabinet w:83cm
>088X0413
Surface MountedFH-SCDSurface mounted cabinet w:113cm
>088X0420
Surface Mounted ZincFH-SCESurface mounted cabinet zinc w:130cm
>088X0421
Surface Mounted ZincFH-SCFSurface mounted cabinet zinc w:150cm
>088X0422
Surface Mounted ZincFH-SCGSurface mounted cabinet zinc w:170cm