| 6 Item(s) | | | | | | | | | |
| | Termix BVX RO E | Termix BVX RO E 1-1 GK* | 10 (16) bar | 120 °C | 8 - 22 kW | Electronic | 15 - 23 kW | Electronic | |
| | Termix BVX RO E | Termix BVX RO E 1-2 GK* | 10 (16) bar | 120 °C | 8 - 22 kW | Electronic | 19 - 30 kW | Electronic | |
| | Termix BVX RO E | Termix BVX RO E 1-3 GK* | 10 (16) bar | 120 °C | 8 - 22 kW | Electronic | 22 - 34 kW | Electronic | |
| | Termix BVX RO E | Termix BVX RO E 2-1 GK* | 10 (16) bar | 120 °C | 8 - 22 kW | Electronic | 15 - 23 kW | Electronic | |
| | Termix BVX RO E | Termix BVX RO E 2-2 GK* | 10 (16) bar | 120 °C | 8 - 22 kW | Electronic | 19 - 30 kW | Electronic | |
| | Termix BVX RO E | Termix BVX RO E 2-3 GK* | 10 (16) bar | 120 °C | 8 - 22 kW | Electronic | 22 - 34 kW | Electronic | |