| 6 Item(s) | | | | | | | | | |
| | Termix BTD Mix | Termix BTD-1 T/E w/Alpha2L pump* | 10 bar | 120 °C | 8 - 22 kW | Thermost./Electr. | 7 - 15 kW | Thermost./Electr. | |
| | Termix BTD Mix | Termix BTD-2 T/E w/Alpha2L pump* | 10 bar | 120 °C | 8 - 22 kW | Thermost./Electr. | 20 kW | Thermost./Electr. | |
| | Termix BTD Mix | Termix BTD-1 E w/Alpha2L pump* | 10 bar | 120 °C | 8 - 22 kW | Electronic | 7 - 15 kW | Electronic | |
| | Termix BTD Mix | Termix BTD-2 E w/Alpha2L pump* | 10 bar | 120 °C | 8 - 22 kW | Electronic | 20 kW | Electronic | |
| | Termix BTD Mix | Termix BTD-1 T w/o mixing loop* | 10 bar | 120 °C | 8 - 22 kW | Thermostatic | 7 - 15 kW | Thermostatic | |
| | Termix BTD Mix | Termix BTD-2 T w/o mixing loop* | 10 bar | 120 °C | 8 - 22 kW | Thermostatic | 20 kW | Thermostatic | |