Heating
> Heating
> Products
> News
> Hydronic Balancing
> Burner Components
> District Heating
> Floor Heating - Electric
> Floor Heating - Hydronic
> Heat Pumps
> HVAC controls - iMCV
> Ice and Snow Melting
> Radiator Thermostats
> Ventilation

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

088X0421

Characteristic

Value

Type Surface Mounted Zinc
CodeNumber 088X0421
Type FH-SCF
Description Surface mounted cabinet zinc w:150cm
Width 1500 mm
Thickness / Depth 150 mm
Material White coated Steel plate
Height 760-860 mm
Product Info The Danfoss Floor Heating Cabinet is a great way to hide your floor heating control system out of sight. The floor heating cabinet has a depth of 150mm and height can be adjusted from 705mm - 830mm. The Floor heating cabinets are available in widths of 450mm, 680mm, 830mm and 1030mm.